Part number QPA1000 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo QPA1000 is a high-power, S-band amplifier fabricated on Qorvo's TQGaN25 0.25um GaN on SiC production process. Covering 2.8-3.2 GHz, the QPA1000 provides > 47 dBm of saturated output power and > 24 dB of large-signal gain while achieving > 58 % power added efficiency.

The QPA1000 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under pulse applications. The QPA1000 is matched to 50 ohms with integrated DC blocking caps on both I/O ports. It is ideal for use in both commercial and military radar systems.

Lead-free and RoHS compliant.

Part Number:
QPA1000
Type:
RF Power MMIC
Frequency Min:
2.8 GHz
Frequency Max:
3.2 GHz
Psat:
47 dBm
Gain:
22 dB
Supply Voltage \ Vd Max:
25 V
Quiescent Current \ Id:
200 mA
Power Added Efficiency:
58 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1000 Amplifier

Fields marked with * are required.
Product Specifications For QPA1000 Amplifier
Design Information
Contact Information


Availability
In Stock
26
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$517.44
25 - 99
$421.96
100 - 249
$406.56
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices