|
Part Number:
QPA0813
|
|
Type:
Amplifiers
|
|
Frequency Min:
8 GHz
|
|
Frequency Max:
11 GHz
|
|
P1dB:
28.5 dBm
|
|
Gain:
19 dB
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Package:
QFN 3x3mm
|
|
Power Added Efficiency:
50 %
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
10 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |