Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0812
Frequency Min:
8.5 GHz
Frequency Max:
10 GHz
P1dB:
30.8 dBm
Gain:
34.4 dB
Quiescent Current \ Id:
10 mA
Package:
QFN 3 x 4mm
Power Added Efficiency:
48.2 %
Return Loss Input:
17 dB
Return Loss Output:
9 dB
Process:
GaAs
No Content Available

Technical Inquiry Request for QPA0812 Amplifier

Fields marked with * are required.
Product Specifications For QPA0812 Amplifier
Design Information
Contact Information


Availability
In Stock
94
On Order
500
by 8/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$31.67
25 - 99
$28.51
100 - 249
$25.94
250 - 499
$23.17
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices