Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0524
Type:
Amplifiers
Frequency Min:
24.25 GHz
Frequency Max:
26.5 GHz
P1dB:
37 dBm
Gain:
23 dB
Quiescent Current \ Id:
126 mA
Package:
5 x 5 x 1.3 mm
Power Added Efficiency:
23 %
Return Loss Input:
15 dB
Return Loss Output:
15 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0524 Amplifier

Fields marked with * are required.
Product Specifications For QPA0524 Amplifier
Design Information
Contact Information


Availability
In Stock
3
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$246.00
25 - 99
$213.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices