Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPA0506
Type:
MMIC Amplifiers
Frequency Min:
5 GHz
Frequency Max:
6 GHz
Psat:
36.5 dBm
Gain:
18 dB
Supply Voltage \ Vd Min:
25 V
Quiescent Current \ Id:
37.5 mA
Package:
OVM
Power Added Efficiency:
53 %
Return Loss Input:
26 dB
Return Loss Output:
11 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0506 Amplifier

Fields marked with * are required.
Product Specifications For QPA0506 Amplifier
Design Information
Contact Information


Availability
In Stock
18
On Order
100
by 3/9/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$99.91
25 - 99
$78.43
100 - 249
$61.74
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices