Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0363A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
5 GHz
P1dB:
1.7 dBm
Gain:
16.9 dB
IP3:
20 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
11 mA
Noise Figure:
2.86 dB
Package:
SOT-363
Return Loss Input:
17.05 dB
Return Loss Output:
21.1 dB
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA0363A Amplifier

Fields marked with * are required.
Product Specifications For QPA0363A Amplifier
Design Information
Contact Information


Availability
In Stock
4229
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.24
25 - 99
$1.76
100 - 249
$1.39
250 - 499
$1.15
500 - 999
$0.97
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices