|
Part Number:
QPA0023D
|
|
Type:
Amplifiers
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
18 GHz
|
|
Gain:
13.5 dB
|
|
Supply Voltage \ Vd Min:
6 V
|
|
Quiescent Current \ Id:
400 mA
|
|
Package:
DIE
|
|
Process:
pHEMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |