Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0022D
Type:
Amplifiers
Min Frequency:
6 GHz
Max Frequency:
18 GHz
Gain Typ:
24 dB
Package:
DIE
Package Style:
DIE
No Content Available

Technical Inquiry Request for QPA0022D Amplifier

Fields marked with * are required.
Product Specifications For QPA0022D Amplifier
Design Information
Contact Information


Availability
In Stock
77
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$150.08
25 - 99
$101.77
100 - 249
$80.52
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices