Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0022
Type:
MMIC Amplifiers
Frequency Min:
2 GHz
Frequency Max:
18 GHz
P1dB:
25 dBm
Gain:
24 dB
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
175 mA
Noise Figure:
6 dB
Package:
QFN 4x4mm
Process:
pHEMT
No Content Available

Technical Inquiry Request for QPA0022 Amplifier

Fields marked with * are required.
Product Specifications For QPA0022 Amplifier
Design Information
Contact Information


Availability
In Stock
79
On Order
1300
by 2/26/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$112.40
25 - 99
$76.22
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices