Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0015
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
13.75 GHz
Frequency Max:
14.5 GHz
Gain:
35 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
195 mA
Power Added Efficiency:
32 %
Process:
GaN on SiC
No Content Available

Technical Inquiry Request for QPA0015 Amplifier

Fields marked with * are required.
Product Specifications For QPA0015 Amplifier
Design Information
Contact Information


Availability
In Stock
10
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$102.15
25 - 99
$81.11
100 - 249
$64.38
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices