Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0012D
Type:
Die Amplifiers
Frequency Min:
2 GHz
Frequency Max:
22 GHz
P1dB:
18 dBm
Gain:
11 dB
IP3:
26 dBm
Supply Voltage \ Vd Min:
6 V
Quiescent Current \ Id:
60 mA
Noise Figure:
3 dB
No Content Available

Technical Inquiry Request for QPA0012D Amplifier

Fields marked with * are required.
Product Specifications For QPA0012D Amplifier
Design Information
Contact Information


Availability
In Stock
46
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$130.80
25 - 99
$88.69
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices