Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0009D
Export Status:
Type:
Die Amplifiers
Frequency Min:
0 GHz
Frequency Max:
55 GHz
P1dB:
15 dBm
Psat:
17.5 dBm
Gain:
12.5 dB
IP3:
27.5 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
110 mA
Package:
DIE
No Content Available

Technical Inquiry Request for QPA0009D Amplifier

Fields marked with * are required.
Product Specifications For QPA0009D Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
25
by 10/24/2025

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$297.21
25 - 99
$201.54
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices