Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM78200
Sub Type:
Cellular
Frequency Min:
3300 MHz
Frequency Max:
3800 MHz
Tx Gain:
29.5 dB
OP1dB:
28.5 dBm

Technical Inquiry Request for QM78200 Front-End Module

Fields marked with * are required.
Product Specifications For QM78200 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote