Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QM45508
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
7115 MHz
Rx Gain:
14.5 dB
Rx NF:
1.9 dB
Tx Gain:
29 dB
Voltage Min:
3.85 V
OP1dB:
14.5 dBm

Technical Inquiry Request for QM45508 Front-End Module

Fields marked with * are required.
Product Specifications For QM45508 Front-End Module
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$3.25
100 - 249
$2.74
Request a Pricing Quote for greater quantities