Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QM45500
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
7115 MHz
Rx Gain:
12 dB
Tx Gain:
29 dB
OP1dB:
17.5 dBm

Technical Inquiry Request for QM45500 Front-End Module

Fields marked with * are required.
Product Specifications For QM45500 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$2.01
100 - 249
$1.17
Request a Pricing Quote for greater quantities