Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QM42655
Sub Type:
WiFi
Frequency Min:
2402.5 MHz
Frequency Max:
2481.5 MHz
Rx Gain:
15 dB
Rx NF:
1.7 dB
Tx Gain:
32 dB
Voltage Min:
3.85 V

Technical Inquiry Request for QM42655 Front-End Module

Fields marked with * are required.
Product Specifications For QM42655 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$3.80
100 - 249
$3.21
Request a Pricing Quote for greater quantities