Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM35825
Frequency Min:
6.5 GHz
Frequency Max:
8 GHz
Interface Type:
SPI
Supply Voltage - Min:
1.14 V
Supply Voltage - Max:
3.6 V
Package Dimensions:
BGA 4.08 x 3.38 x 0.63
No Content Available

Technical Inquiry Request for QM35825 UWB Transceiver IC

Fields marked with * are required.
Product Specifications For QM35825 UWB Transceiver IC
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.64
25 - 99
$12.11
100 - 249
$11.16
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices