Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM33120W
Frequency Min:
6.5 GHz
Frequency Max:
8 GHz
Interface Type:
SPI
Supply Voltage - Min:
2.4 V
Supply Voltage - Max:
3.6 V
No Content Available

Technical Inquiry Request for QM33120W UWB Transceiver IC

Fields marked with * are required.
Product Specifications For QM33120W UWB Transceiver IC
Design Information
Contact Information


Availability
In Stock
99
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.28
25 - 99
$10.02
100 - 249
$9.23
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices