|
Part Number:
QM28007
|
|
Centre Frequency 1:
1582.47 MHz
|
|
Bandwidth 1:
46.84 MHz
|
|
Centre Frequency 2:
2442 MHz
|
|
Bandwidth 2:
78 MHz
|
|
Centre Frequency 3:
5537.5 MHz
|
|
Bandwidth 3:
775 MHz
|
|
Length:
1.8 mm
|
|
Width:
1.4 mm
|
|
Height:
0.55 mm
|
|
Package:
SMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |