Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM26003
Filtering Technology:
BAW
Centre Frequency 1:
1950 MHz
Bandwidth 1:
60 MHz
Centre Frequency 2:
2140 MHz
Bandwidth 2:
60 MHz
Centre Frequency 3:
1747.5 MHz
Bandwidth 3:
75 MHz
Centre Frequency 4:
1842.5 MHz
Bandwidth 4:
75 MHz
Centre Frequency 5:
2505.5 MHz
Bandwidth 5:
19 MHz
Length:
3.2 mm
Width:
2.6 mm
Height:
0.54 mm
Package:
SMT
No Content Available

Technical Inquiry Request for QM26003 RF Filter - Multiplexer

Fields marked with * are required.
Product Specifications For QM26003 RF Filter - Multiplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices