Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM14501
Type:
Amplifiers
Frequency Min:
1.55 GHz
Frequency Max:
1.61 GHz
Gain:
13.5 dB
IP3:
8 dBm
Noise Figure:
0.9 dB
Package:
3.3 x 2.1 mm

Technical Inquiry Request for QM14501 Amplifier

Fields marked with * are required.
Product Specifications For QM14501 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote