Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM14068
Frequency Min:
6200 MHz
Frequency Max:
8300 MHz
Tx Gain:
15 dB
Voltage Min:
1.8 V

Technical Inquiry Request for QM14068 Front-End Module

Fields marked with * are required.
Product Specifications For QM14068 Front-End Module
Design Information
Contact Information


Availability
In Stock
806
On Order
1000
by 3/13/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.56
25 - 99
$1.38
100 - 249
$1.28
Request a Pricing Quote for greater quantities