Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM12038
Type >>RF Switch:
Single Pole
Function:
SP8T
Frequency Range Min:
700 MHz
Frequency Range Max:
2700 MHz
Insertion Loss Min:
0.52 dB
Insertion Loss Max:
0.85 dB
Package:
15-PIN
Descriptions:
High Isolation

Technical Inquiry Request for QM12038 RF Switch

Fields marked with * are required.
Product Specifications For QM12038 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote