Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
PS-2-1000F
Type:
2-Way
Min Frequency:
5 MHz
Max Frequency:
1000 MHz
Package Style:
SMT
Isolation (Typ) :
24 dB
No Content Available

Technical Inquiry Request for PS-2-1000F RF Power Divider/Combiner

Fields marked with * are required.
Product Specifications For PS-2-1000F RF Power Divider/Combiner
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices