|
Part Number:
PNP-850-L22-G
|
|
Frequency Min:
800 MHz
|
|
Frequency Max:
900 MHz
|
|
Step Size:
25 kHz
|
|
Pout Typ:
0 dBm
|
|
Phase Noise Typ 10 kHz:
-108 dBc/Hz
|
|
V1:
5 VDC
|
|
I1 Typ:
30 mA
|
|
V2:
3 VDC
|
|
I2 Typ:
25 mA
|
|
Package:
0.5 x 0.5 x 0.18
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |