|
Part Number:
PNP-437-P22-G
|
|
Frequency Min:
2000 MHz
|
|
Frequency Max:
2250 MHz
|
|
Step Size:
500 kHz
|
|
Pout Typ:
9 dBm
|
|
Phase Noise Typ 10 kHz:
-102 dBc/Hz
|
|
V1:
10 VDC
|
|
I1 Typ:
50 mA
|
|
V2:
3 VDC
|
|
I2 Typ:
25 mA
|
|
Package:
0.6 x 0.6 x 0.22
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |