Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD® offers complete Plug-N-Play Synthesizers (PNPs) for low noise frequency synthesizer applications consisting of a VCO, PLL, loop filter and Micro-controller interface. The PNP family of RF signal sources is the world's first family of truly configurable frequency synthesizer modules. These synthesizers can make quick adjustments with amazing accuracy, speed, and performance.

Features:
  • Internal Microcontroller
  • Programmable START/STOP/Step Size
  • SPI BUS Compatible
  • Frequency: 1700MHz to 2000MHz
  • Resonator: Microstrip
  • PCB: Rogers
  • Package Size: 15.24mm x 15.24mm x 5.58mm (0.6in x 0.6in x 0.22in)
  • Part Number:
    PNP-383-P22-G
    Frequency Min:
    1700 MHz
    Frequency Max:
    2000 MHz
    Step Size:
    500 kHz
    Pout Typ:
    9 dBm
    Phase Noise Typ 10 kHz:
    -102 dBc/Hz
    V1:
    10 VDC
    I1 Typ:
    50 mA
    V2:
    3 VDC
    I2 Typ:
    25 mA
    Package:
    0.6 x 0.6 x 0.22
    No Content Available

    Technical Inquiry Request for PNP-383-P22-G PLL Module

    Fields marked with * are required.
    Product Specifications For PNP-383-P22-G PLL Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices