|
Part Number:
PNP-1623-P22-G
|
|
Frequency Min:
1550 MHz
|
|
Frequency Max:
1825 MHz
|
|
Step Size:
5000 kHz
|
|
Pout Typ:
0 dBm
|
|
Phase Noise Typ 10 kHz:
-100 dBc/Hz
|
|
V1:
12 VDC
|
|
I1 Typ:
50 mA
|
|
V2:
3 VDC
|
|
I2 Typ:
25 mA
|
|
Package:
0.6 x 0.6 x 0.22
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |