|
Part Number:
PNP-1500-P22-G
|
|
Frequency Min:
1000 MHz
|
|
Frequency Max:
2000 MHz
|
|
Step Size:
200 kHz
|
|
Pout Typ:
8 dBm
|
|
Phase Noise Typ 10 kHz:
-100 dBc/Hz
|
|
V1:
12.5 VDC
|
|
I1 Typ:
54 mA
|
|
V2:
3 VDC
|
|
I2 Typ:
25 mA
|
|
Package:
0.6 x 0.6 x 0.22
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |