Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD® offers complete Phase Locked Modules (PLLs) integrating a PLL IC, a VCO, loop filter components, and buffer amplifiers. RFMD has a broad selection of oscillator topologies, resonator technologies, supply voltages, and substrate materials available, allowing us to provide customers with a PLL solution that meets the specific cost, performance, and size requirements for their applications.
Part Number:
PLL400-915AY
Frequency Min:
902 MHz
Frequency Max:
928 MHz
Step Size:
200 kHz
Pout Typ:
3 dBm
Phase Noise Typ 10 kHz:
-111 dBc/Hz
V1:
5 VDC
I1 Typ:
22 mA
Package:
PLL400-60080
No Content Available

Technical Inquiry Request for PLL400-915AY PLL Module

Fields marked with * are required.
Product Specifications For PLL400-915AY PLL Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices