Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD® offers complete Phase Locked Modules (PLLs) integrating a PLL IC, a VCO, loop filter components, and buffer amplifiers. RFMD has a broad selection of oscillator topologies, resonator technologies, supply voltages, and substrate materials available, allowing us to provide customers with a PLL solution that meets the specific cost, performance, and size requirements for their applications.

Features:
  • Low Phase Noise / Fast Settling Time
  • SPI Bus Compatible
  • Frequency: 851MHz to 877MHz
  • Resonator: Aircoil
  • PCB: FR4 and S1170
  • Package Size: 15.24mm x 15.24mm x 3mm (0.6in x 0.6in x 0.118in)
  • Part Number:
    PLL400-864AY
    Frequency Min:
    851 MHz
    Frequency Max:
    877 MHz
    Step Size:
    30 kHz
    Pout Typ:
    2 dBm
    Phase Noise Typ 10 kHz:
    -108 dBc/Hz
    V1:
    5 VDC
    I1 Typ:
    20 mA
    Package:
    PLL400-60080
    No Content Available

    Technical Inquiry Request for PLL400-864AY PLL Module

    Fields marked with * are required.
    Product Specifications For PLL400-864AY PLL Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices