|
Part Number:
PLL400-2200AY
|
|
Frequency Min:
2000 MHz
|
|
Frequency Max:
2400 MHz
|
|
Step Size:
1000 kHz
|
|
Pout Typ:
0 dBm
|
|
Phase Noise Typ 10 kHz:
-86 dBc/Hz
|
|
V1:
5 VDC
|
|
I1 Typ:
25 mA
|
|
Package:
PLL400-60080
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |