|
Part Number:
PLL400-1500Y
|
|
Frequency Min:
1450 MHz
|
|
Frequency Max:
1550 MHz
|
|
Step Size:
1000 kHz
|
|
Pout Typ:
1 dBm
|
|
Phase Noise Typ 10 kHz:
-100 dBc/Hz
|
|
V1:
5 VDC
|
|
I1 Typ:
30 mA
|
|
Package:
PLL400-60080
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |