|
Part Number:
PLL350-2444Y
|
|
Frequency Min:
2344 MHz
|
|
Frequency Max:
2544 MHz
|
|
Step Size:
250 kHz
|
|
Pout Typ:
-1 dBm
|
|
Phase Noise Typ 10 kHz:
-93 dBc/Hz
|
|
V1:
5 VDC
|
|
I1 Typ:
30 mA
|
|
V2:
3.3 VDC
|
|
I2 Typ:
15 mA
|
|
Package:
PLL350-61054
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |