Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
PAC55724L
Power Supply Input Voltage:
5.2 - 72 V
Power Supply Topology:
72 V Buck
Gate Drivers (High-Side):
3 @ 72 V-1.2A
Gate Drivers (Low-Side):
3 @ 20V - 1.2 A
Microcontroller:
150 MHz ARM® Cortex®-M4F
MCU Flash:
128 KB
MCU SRAM:
32 KB
MCU ADC:
12 bits 2.5MSPS SAR
MCU GPIOs:
31
Serial Interfaces:
UART/SPI
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
14
Package Type:
64-pin
Package:
9 x 9 mm

Technical Inquiry Request for PAC55724L Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC55724L Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.02
25 - 249
$5.89
Request a Pricing Quote for greater quantities