Part number PAC5523QM Product Type Intelligent Motor Controller from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5523 belongs to Qorvo’s Power Application Controller (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates a high-performance, high-memory FLASH-based 150MHz Arm® Cortex-M4F®, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5523 is optimized for high-performance battery-powered BLDC motor control applications up to 48V.

Key Features
  • Fully programmable, high performance 32-bit microcontroller
  • Integrated 70 V DC/DC buck or SEPIC controller
  • 128kB flash
  • Integrated 70 V / 1.5 A gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, CAN, I2C and SPI serial interfaces
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Power Tools (up to 48 V)
  • Battery-Powered Vacuum Cleaners
  • 48 V Telecom / DC Fans
  • 12 V Server / DC Fans
  • Drones / Remote-Controlled (RC) Systems
Part Number:
PAC5523QM
Power Supply Input Voltage:
5.2 - 72 V
Power Supply Topology:
72 V Buck, SEPIC
Gate Drivers (High-Side):
3 @ 72 V / 1.5 A
Gate Drivers (Low-Side):
3 @ 1.5 A
Microcontroller:
150 MHz ARM® Cortex®-M4F
MCU Flash:
128 KB
MCU SRAM:
32 KB
MCU ADC:
12b, 2.5MSPS SAR
MCU GPIOs:
25
MCU PWMs:
15
Serial Interfaces:
CAN, I2C, USART (2)
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
10
Package Type:
48-pin, TQFN
Package:
6 x 6 mm

Technical Inquiry Request for PAC5523QM Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC5523QM Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.23
25 - 99
$4.67
100 - 249
$4.15
Request a Pricing Quote for greater quantities