Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
PAC25141N
Battery Cell:
10 - 16 Cell
Input Voltage (V):
145
Battery Cell Balancing:
Yes
Interface:
I2C/SMBus/CAN, UART/SPI
Package Type:
68-pin
Package:
10 x 10 mm

Technical Inquiry Request for PAC25141N Battery Management Device

Fields marked with * are required.
Product Specifications For PAC25141N Battery Management Device
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.06
Request a Pricing Quote for greater quantities