Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
PAC22140
Charger Topology:
Buck
Battery Cell:
10s to 20s
Input Voltage (V):
145
Interface:
I2C/SMBus, UART/SPI

Technical Inquiry Request for PAC22140 Battery Management Device

Fields marked with * are required.
Product Specifications For PAC22140 Battery Management Device
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.61
25 - 99
$6.80
100 - 249
$6.05
Request a Pricing Quote for greater quantities