Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The OS10040320PW is a hybrid high dynamic range optical receiver amplifier module. Two of the module pins are for connection to 24V (DC), one for amplifier supply voltage, the other for the PIN diode bias. The module contains a single mode optical input suitable for wavelengths from 1290nm to 1600nm, a terminal to monitor the PIN diode current, and an electrical output with an impedance of 75Ω. Fiberglass optical coupling; maximum tensile strength=5N; minimum bending radius=35mm.

Features:
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Very Low EINC
  • Standard CATV Outline
  • Excellent Flatness
  • 260mA Max. at 24VDC
  • Part Number:
    OS10040320PW
    Type:
    CATV Amplifier
    No Content Available

    Technical Inquiry Request for OS10040320PW RF Amplifier

    Fields marked with * are required.
    Product Specifications For OS10040320PW RF Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices