Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The NLB-400 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NLB-400 provides flexibility and stability. The NLB-400 is packaged in a low-cost surface-mount plastic package providing ease of assembly for high-volume tape-and-reel requirements.

Features:
  • Reliable, Low-Cost HBT Design
  • 15.5dB Gain, +12.0dBm P1dB @ 2GHz
  • High P1dB of +14.6dBm @ 6.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Frequency Use
  • Part Number:
    NLB-400
    Type:
    Amplifiers
    Frequency Min:
    0.1 GHz
    Frequency Max:
    6 GHz
    P1dB:
    12.1 dBm
    Gain:
    15.5 dB
    IP3:
    29.6 dBm
    Supply Voltage \ Vd Max:
    3.9 V
    Quiescent Current \ Id:
    47 mA
    Noise Figure:
    4.1 dB
    Package:
    Plastic Micro-X
    No Content Available

    Technical Inquiry Request for NLB-400 Amplifier

    Fields marked with * are required.
    Product Specifications For NLB-400 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices