Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NLB-310 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NLB-310 provides flexibility and stability. The NLB-310 is packaged in a low-cost surface-mount plastic package providing ease of assembly for high-volume tape-and-reel requirements.

Features:
  • Reliable, Low-Cost HBT Design
  • 12.7dB Gain, +12.6dBm P1dB @ 2GHz
  • High P1dB of +14.9dBm @ 6.0GHz and +13.1dBm @ 10.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Frequency Use
  • Part Number:
    NLB-310
    Type:
    RF Amplifier
    Min Frequency:
    0.1 GHz
    Max Frequency:
    10 GHz
    P1dB Typ:
    12.6 dBm
    Gain Typ:
    12.7 dB
    Noise Figure Typ:
    5 dB
    Supply Voltage Nominal:
    4.6 V
    Package:
    SMT
    Package Style:
    Plastic Micro-X
    No Content Available

    Technical Inquiry Request for NLB-310 RF Amplifier

    Fields marked with * are required.
    Product Specifications For NLB-310 RF Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices