Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The NBB-502 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB-502 provides flexibility and stability. The NBB-502 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either 1000 or 3000 piece-per-reel quantities.

Features:
  • Reliable, Low-Cost HBT Design
  • 19.0dB Gain, +13.0dBm P1dB at 2GHz
  • High P1dB of +14.0dBm at 6.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Frequency Use
  • Part Number:
    NBB-502
    Frequency Min:
    0.1 GHz
    Frequency Max:
    4 GHz
    P1dB:
    13 dBm
    Gain:
    19 dB
    IP3:
    23 dBm
    Supply Voltage \ Vd Max:
    3.9 V
    Quiescent Current \ Id:
    35 mA
    Noise Figure:
    4 dB
    Package:
    Ceramic 3x3
    No Content Available

    Technical Inquiry Request for NBB-502 Amplifier

    Fields marked with * are required.
    Product Specifications For NBB-502 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    5000
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices