Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NBB-500 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB-500 provides flexibility and stability. The NBB-500 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either packaged or chip (NBB-500-D) form where its gold metallization is ideal for hybrid circuit designs.

Features:
  • Reliable, Low-Cost HBT Design
  • 19.0dB Gain, +12.3dBm P1dB @ 2GHz
  • High P1dB of +14.0dBm @ 6.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Freq. Use
  • Part Number:
    NBB-500
    Frequency Min:
    0.1 GHz
    Frequency Max:
    4 GHz
    P1dB:
    12.3 dBm
    Gain:
    19 dB
    IP3:
    26.5 dBm
    Supply Voltage \ Vd Max:
    3.9 V
    Quiescent Current \ Id:
    35 mA
    Noise Figure:
    3.2 dB
    Package:
    Ceramic Micro X
    No Content Available

    Technical Inquiry Request for NBB-500 Amplifier

    Fields marked with * are required.
    Product Specifications For NBB-500 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    894
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $22.47
    25 - 99
    $17.64
    100 - 249
    $13.92
    250 - 499
    $11.48
    500 - 999
    $9.71
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices