|
Part Number:
NBB-500-D
|
|
Frequency Min:
0.1 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
12.3 dBm
|
|
Gain:
19 dB
|
|
IP3:
26.5 dBm
|
|
Supply Voltage \ Vd Max:
3.9 V
|
|
Quiescent Current \ Id:
35 mA
|
|
Noise Figure:
3.2 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |