Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NBB-400 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB-400 provides flexibility and stability. The NBB-400 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either packaged or chip (NBB-400-D) form where its gold metallization is ideal for hybrid circuit designs.

Features:
  • Reliable, Low-Cost HBT Design
  • 15.5dB Gain, +15.0dBm P1dB at 2GHz
  • High P1dB of +14.6dBm at 6.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Freq. Use
  • Part Number:
    NBB-400
    Type:
    Amplifiers
    Frequency Min:
    0.1 GHz
    Frequency Max:
    8 GHz
    P1dB:
    14.6 dBm
    Gain:
    15.5 dB
    IP3:
    28.1 dBm
    Supply Voltage \ Vd Max:
    3.9 V
    Quiescent Current \ Id:
    47 mA
    Noise Figure:
    4.3 dB
    Package:
    Ceramic Micro X
    No Content Available

    Technical Inquiry Request for NBB-400 Amplifier

    Fields marked with * are required.
    Product Specifications For NBB-400 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    2735
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $21.05
    25 - 99
    $16.53
    100 - 249
    $13.04
    250 - 499
    $10.75
    500 - 999
    $9.09
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices