|
Part Number:
NBB-400-D
|
|
Frequency Min:
0.1 GHz
|
|
Frequency Max:
8 GHz
|
|
P1dB:
14.6 dBm
|
|
Gain:
15.5 dB
|
|
IP3:
28.1 dBm
|
|
Supply Voltage \ Vd Max:
3.9 V
|
|
Quiescent Current \ Id:
47 mA
|
|
Noise Figure:
4.3 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |