Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NBB-310 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB-310 provides flexibility and stability. The NBB-310 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either packaged or chip (NBB-310-D) form where its gold metallization is ideal for hybrid circuit designs.

Features:
  • Reliable, Low-Cost HBT Design
  • 13dB Gain
  • High P1dB of +15.2dBm at 6GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Freq. Use
  • Part Number:
    NBB-310
    Type:
    Amplifiers
    Frequency Min:
    0.1 GHz
    Frequency Max:
    12 GHz
    P1dB:
    13.8 dBm
    Gain:
    11.5 dB
    IP3:
    24 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    50 mA
    Noise Figure:
    4.9 dB
    Package:
    Ceramic Micro X
    Gain Flatness:
    0.6 ±dB
    Return Loss Input:
    15.5 dB
    Return Loss Output:
    15.5 dB
    No Content Available

    Technical Inquiry Request for NBB-310 Amplifier

    Fields marked with * are required.
    Product Specifications For NBB-310 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    982
    On Order
    1000
    by 1/9/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $20.42
    25 - 99
    $16.04
    100 - 249
    $12.65
    250 - 499
    $10.43
    500 - 999
    $8.82
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices