|
Part Number:
NBB-310-D
|
|
Frequency Min:
0.1 GHz
|
|
Frequency Max:
12 GHz
|
|
P1dB:
14.7 dBm
|
|
Gain:
12.5 dB
|
|
IP3:
24 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
50 mA
|
|
Noise Figure:
4.9 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |