Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NBB-302 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB-302 provides flexibility and stability. The NBB-302 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either packaged or chip (NBB-300-D) form where its gold metallization is ideal for hybrid circuit designs.

Features:
  • Reliable, Low-Cost HBT Design
  • 12.0dB Gain, +13.7dBm P1dB at 2GHz
  • High P1dB of +14.0dBm at 6.0GHz and +11.0dBm at 14.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Freq. Use
  • Part Number:
    NBB-302
    Frequency Min:
    0.1 GHz
    Frequency Max:
    12 GHz
    P1dB:
    13.7 dBm
    Gain:
    12 dB
    IP3:
    23.5 dBm
    Supply Voltage \ Vd Max:
    3.9 V
    Quiescent Current \ Id:
    50 mA
    Noise Figure:
    5.5 dB
    Package:
    Ceramic 3x3
    No Content Available

    Technical Inquiry Request for NBB-302 Amplifier

    Fields marked with * are required.
    Product Specifications For NBB-302 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices