Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NBB-300 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50 ohm gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NBB-300 provides flexibility and stability. The NBB-300 is packaged in a low-cost surface-mount ceramic package providing ease of assembly for high-volume tape-and-reel requirements. It is available in either packaged or chip (NBB-300-D) form where its gold metallization is ideal for hybrid circuit designs.

Features:
  • Reliable, Low-Cost HBT Design
  • 12.0dB Gain, +13.8dBm P1dB at 2GHz
  • High P1dB of +14.3dBm at 6.0GHz and +11.2dBm at 14.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Freq. Use
  • Part Number:
    NBB-300-D
    Type:
    RF Amplifier
    Min Frequency:
    0.1 GHz
    Max Frequency:
    12 GHz
    P1dB Typ:
    13.8 dBm
    Gain Typ:
    12 dB
    Noise Figure Typ:
    5.1 dB
    Supply Voltage Nominal:
    3.9 V
    Package:
    DIE
    Package Style:
    DIE

    Technical Inquiry Request for NBB-300-D RF Amplifier

    Fields marked with * are required.
    Product Specifications For NBB-300-D RF Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote